Page 320 - RF Adapter Datasheets
P. 320

PE91499 CAD Drawing
                                         2.92mm Female to 2.4mm Female Adapter



          APPROVED  J.GARCIA                                                                           THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/25/19                                                                                       SHEET                     OF  SCALE  PE91499


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                          1/4-36 UNS-2A  2.92mm FEMALE                 Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








         REV.  A                                                                                                    CAGE          53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  ALL DIMENSIONS SHOWN
                                                                                                            FRACTIONS  ± 1/32  ANGLES ± 1°  SIZE
                         .748  19.00

                                                                                                            .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±  ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION




                                                                     2.4mm FEMALE





                                                                M7 X 0.75














                           FLATS                                                                                     THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.
                         1/2






                                                              .310  7.87






                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE91499  REV 1.0                                                4
   315   316   317   318   319   320   321   322   323   324   325