Page 282 - RF Adapter Datasheets
P. 282

2.92mm Male to Mini SMP Male Smooth Bore Adapter





     RF Adapters Technical Data Sheet                                                                      PE91125


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.92mm Male             Mini SMP Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.92mm Male                        Smooth Bore Mini SMP Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body           Beryllium Copper         Gold        Passivated Stainless Steel
                                                            MIL-G-45204                             AMS-QQ-P-35
                       Coupling Nut   Passivated Stainless Steel
                                                           AMS-QQ-P-35
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to Mini SMP Male Smooth Bore Adapter PE91125
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE91125  REV 1.2                                               2
   277   278   279   280   281   282   283   284   285   286   287