Page 278 - RF Adapter Datasheets
P. 278

2.92mm Male to Mini SMP Male Adapter Full Detent



      TECHNICAL DATA SHEET                                                                               PE91124



                   Configuration
                       Connector 1                                       2.92mm Male
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       Mini SMP Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 40
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -55 to +125

                       Size
                       Length, in [mm]                                   0.913 [23.19]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       .
                       Connector 1
                       Type                                              2.92mm Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type 1, Grade C, Class 1
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                AMS-QQ-P-35
                       Hex Size, Inch                                    5/16
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Beryllium Copper, Gold
                       Body Plating Specification                        MIL-G-45204, Type 1, Grade C, Class 1
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              Mini SMP Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type 1, Grade C, Class 1
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Outer Conductor Plating Specification             AMS-QQ-P-35
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        AMS-QQ-P-35
                       Dielectric Type                                   PTFE
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to Mini SMP Male Adapter Full Detent PE91124








                                                        PE91124  REV 1.0                                               1
   273   274   275   276   277   278   279   280   281   282   283