Page 275 - RF Adapter Datasheets
P. 275
2.92mm Male to 7mm Sexless Adapter
RF Adapters Technical Data Sheet PE9460
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Male 7mm Sexless
Contact Beryllium Copper Gold Beryllium Copper Gold
Body Passivated Stainless Steel Passivated Stainless Steel
Coupling Nut Passivated Stainless Steel Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
dB Return Loss
0
-10
-20
-30
-40
-50
-60
0 GHz 2 4 6 8 10 12 14 16 18
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.92mm Male to 7mm Sexless Adapter PE9460
PE9460 REV 1.1 2