Page 233 - RF Adapter Datasheets
P. 233

4 Hole Flange 2.92mm Female to 2.92mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9648


                   Configuration
                       • 2.92mm Female Connector 1                      • Straight Body Geometry
                       • 2.92mm Female Connector 2                      • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.35:1 up to 40 GHz                • Gold Plated Beryllium Copper Contact
                       • 2.92mm Interface compliant with MIL-STD-348
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9648 4 hole flange 2.92mm female to 2.92mm female adapter is part of our full line of RF components
                   available for same-day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm
                   connectors. Our 2.92mm to 2.92mm adapter has a female to female gender configuration. PE9648 2.92mm female to 2.92mm
                   female adapter operates to 40 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This RF 2.92mm 4
                   hole flange to 2.92mm adapter allows designers to create external connections on their product enclosures, and can be used
                   in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.35:1
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 18   18 to 26.5   26.5 to 40                         GHz
                       VSWR, Max              1.15:1    1.25:1     1.35:1
                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 4 Hole Flange 2.92mm Female to 2.92mm Female Adapter PE9648








                                                        PE9648  REV 1.1                                                1
   228   229   230   231   232   233   234   235   236   237   238