Page 228 - RF Adapter Datasheets
P. 228

4 Hole Flange 2.92mm Female to 2.92mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91113


                   Configuration
                       • 2.92mm Female Connector 1                      • Straight Body Geometry
                       • 2.92mm Female Connector 2                      • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91113 4 hole flange 2.92mm female to 2.92mm female adapter is part of our full line of RF components
                   available for same-day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm
                   connectors.  Our  2.92mm  to  2.92mm  adapter  has  a  female  to  female  gender  configuration.  PE91113  2.92mm  female  to
                   2.92mm female adapter operates to 40 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This
                   RF 2.92mm 4 hole flange to 2.92mm adapter allows designers to create external connections on their product enclosures, and
                   can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.32           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.982 in [24.94 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.014 lbs [6.35 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 4 Hole Flange 2.92mm Female to 2.92mm Female Adapter PE91113








                                                        PE91113  REV 1.1                                               1
   223   224   225   226   227   228   229   230   231   232   233