Page 234 - RF Adapter Datasheets
P. 234

4 Hole Flange 2.92mm Female to 2.92mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9648


                   Mechanical Specifications
                       Size
                       Length                                            0.79 in [20.07 mm]
                       Width                                             0.5 in [12.7 mm]
                       Height                                            0.5 in [12.7 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female            2.92mm Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                            2.92mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 4 Hole Flange 2.92mm Female to 2.92mm Female Adapter PE9648








                                                        PE9648  REV 1.1                                                2
   229   230   231   232   233   234   235   236   237   238   239