Page 224 - RF Adapter Datasheets
P. 224

2.92mm Female to 2.92mm Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9647


                   Configuration
                       • 2.92mm Female Connector 1                      • Straight Body Geometry
                       • 2.92mm Female Connector 2                      • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9647 2.92mm female to 2.92mm female bulkhead adapter is part of our full line of RF components available
                   for same-day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors.
                   Our 2.92mm to 2.92mm adapter has a female to female gender configuration. PE9647 2.92mm female to 2.92mm female
                   adapter operates to 40 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This RF 2.92mm to
                   2.92mm bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.32           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.875 in [22.23 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.011 lbs [4.99 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 2.92mm Female Bulkhead Adapter PE9647








                                                        PE9647  REV 1.1                                                1
   219   220   221   222   223   224   225   226   227   228   229