Page 221 - RF Adapter Datasheets
P. 221

2.92mm Female to 2.92mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9438


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female            2.92mm Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                            2.92mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 2.92mm Female Adapter PE9438








                                                        PE9438  REV 1.1                                                2
   216   217   218   219   220   221   222   223   224   225   226