Page 19 - RF Adapter Datasheets
P. 19

1.0mm Male to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91108


                   Configuration
                       • 1.0mm Male Connector 1                         • 50 Ohm
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 65 GHz                • Max VSWR of 1.35:1 up to 65 GHz
                       • 50 µin minimum contact plating                 • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • 50 µin min Gold over Nickel Contact Plating
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91108 1.0mm male to 1.85mm female adapter is part of our full line of RF components available for same-day
                   shipping. Our 1.0mm to 1.85mm adapter has a male to female gender configuration. PE91108 1.0mm male to 1.85mm female
                   adapter operates to 65 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           65            GHz
                       VSWR                                                              1.35:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.73 in [18.54 mm]
                       Width                                             0.31 in [7.87 mm]
                       Weight                                            0.01 lbs [4.54 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.0mm Male to 1.85mm Female Adapter PE91108








                                                        PE91108  REV 1.2                                               1
   14   15   16   17   18   19   20   21   22   23   24