Page 20 - RF Adapter Datasheets
P. 20

1.0mm Male to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91108


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      1.0mm Male              1.85mm Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    6 mm
                       Mating Torque                         3 in-lbs [0.34 Nm] max
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             1.0mm Male                             1.85mm Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                           50 µin minimum                          50 µin minimum
                       Insulation          PEI                                     PEI
                       Outer Conductor                                     Passivated Stainless Steel
                                                                                                   SAE-AMS-2700
                       Body        Passivated Stainless Steel
                                                           SAE-AMS-2700
                       Coupling Nut   Passivated Stainless Steel
                                                           SAE-AMS-2700
                       . .


                   Compliance Certifications (see product page for current document)

                   1.0mm Male to 1.85mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are part of the broadest selection
                   in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 1.0mm Male to 1.85mm Female Adapter PE91108

                   URL: https://www.pasternack.com/1.0mm-male-1.85mm-female-straight-adapter-pe91108-p.aspx




















                                                        PE91108  REV 1.2                                               2
   15   16   17   18   19   20   21   22   23   24   25