Page 22 - RF Adapter Datasheets
P. 22

1.0mm Female to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91119


                   Configuration
                       • 1.0mm Female Connector 1                       • 50 Ohms
                       • 1.85mm Male Connector 2                        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 65 GHz                • 50 µin min Gold over Nickel Contact Plating
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91119 1.0mm female to 1.85mm male adapter is part of our full line of RF components available for same-day
                   shipping. Our 1.0mm to 1.85mm adapter has a female to male gender configuration. PE91119 1.0mm female to 1.85mm male
                   adapter operates to 65 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           65            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.7 in [17.78 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.008 lbs [3.63 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.0mm Female to 1.85mm Male Adapter PE91119








                                                        PE91119  REV 1.1                                               1
   17   18   19   20   21   22   23   24   25   26   27