Page 141 - RF Adapter Datasheets
P. 141
2.4mm Male to Mini SMP Male Full Detent Adapter
RF Adapters Technical Data Sheet PE91121
.
Description Connector 1 Connector 2
Type 2.4mm Male Mini SMP Male
Polarity Standard Standard
Interface Specification MIL-STD-348
Hex Size 5/16 in.
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.4mm Male Full Detent Mini SMP Male
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Body Beryllium Copper Gold Passivated Stainless Steel
MIL-G-45204 AMS-QQ-P-35
Coupling Nut Passivated Stainless Steel
AMS-QQ-P-35
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.4mm Male to Mini SMP Male Full Detent Adapter PE91121
PE91121 REV 1.1 2