Page 145 - RF Adapter Datasheets
P. 145

2.4mm Male to Mini SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91120


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.4mm Male             Mini SMP Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             2.4mm Male                            Mini SMP Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                         Beryllium Copper        Gold
                                                                                                    MIL-G-45204
                       Body           Beryllium Copper         Gold
                                                            MIL-G-45204
                       Coupling Nut   Passivated Stainless Steel
                                                           AMS-QQ-P-35
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to Mini SMP Female Adapter PE91120








                                                        PE91120  REV 1.1                                               2
   140   141   142   143   144   145   146   147   148   149   150