Page 140 - RF Adapter Datasheets
P. 140

2.4mm Male to Mini SMP Male Full Detent Adapter





     RF Adapters Technical Data Sheet                                                                      PE91121


                   Configuration
                       • 2.4mm Male Connector 1                         • 50 Ohms
                       • Full Detent Mini SMP Male Connector 2          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 50 GHz                • Gold Plated Beryllium Copper Contact
                       • Mini SMP Interface compliant with MIL-STD-348  • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91121 2.4mm male to Mini SMP male full detent adapter is part of our full line of RF components available
                   for same-day shipping. The 2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our
                   2.4mm to Mini SMP adapter has a male to male gender configuration. PE91121 2.4mm male to Mini SMP male adapter is gold
                   plated and operates to 50 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       VSWR                                                              1.25:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.891 in [22.63 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.008 lbs [3.63 g]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to Mini SMP Male Full Detent Adapter PE91121








                                                        PE91121  REV 1.1                                               1
   135   136   137   138   139   140   141   142   143   144   145