Page 137 - RF Adapter Datasheets
P. 137

Precision 2.4mm Male to 7mm Sexless Adapter



      TECHNICAL DATA SHEET                                                                                 PE9458



                   Precision 2.4mm Male to 7mm Sexless Adapter

                   Configuration
                       Connector 1                                       2.4mm Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       7mm Sexless
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Maximum VSWR                                      1.1:1

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.39 [35.31]
                       Width/Dia., in [mm]                               0.87 [22.1]
                       .
                       Connector 1
                       Type                                              2.4mm Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              7mm Sexless
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.4mm Male to 7mm Sexless Adapter PE9458











                                                         PE9458  REV                                                   1
   132   133   134   135   136   137   138   139   140   141   142