Page 133 - RF Adapter Datasheets
P. 133

2.4mm Male to 2.92mm Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91136


                   Configuration
                       • 2.4mm Male Connector 1                         • 50 Ohms
                       • 2.92mm Female Connector 2                      • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 40 GHz                 • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91136 2.4mm male to 2.92mm female right angle adapter is part of our full line of RF components available
                   for same-day shipping. The 2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our
                   2.4mm to 2.92mm adapter has a male to female gender configuration. PE91136 2.4mm male to 2.92mm female adapter
                   operates to 40 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This low profile right angle 2.4mm
                   to 2.92mm adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.3:1
                       Insertion Loss                                                    0.32           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.47 in [11.94 mm]
                       Width                                             0.532 in [13.51 mm]
                       Height                                            0.532 in [13.51 mm]
                       Weight                                            0.06 lbs [27.22 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to 2.92mm Female Right Angle Adapter PE91136








                                                        PE91136  REV 1.1                                               1
   128   129   130   131   132   133   134   135   136   137   138