Page 101 - RF Adapter Datasheets
P. 101

2.4mm Male to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9452


                   Configuration
                       • 2.4mm Male Connector 1                         • 50 Ohms
                       • 2.4mm Female Connector 2                       • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 50 GHz                 • Gold Plated Beryllium Copper Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9452 2.4mm male to 2.4mm female adapter is part of our full line of RF components available for same-day
                   shipping. The 2.4mm  connector mates  mechanically  with commercially available  1.85mm (V)  connectors. Our  2.4mm to
                   2.4mm adapter has a male to female gender configuration. PE9452 2.4mm male to 2.4mm female adapter operates to 50
                   GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. The PE9452 Pasternack RF adapter can also be
                   used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       VSWR                                                              1.3:1
                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 18   18 to 26.5   26.5 to 50                         GHz
                       VSWR, Max              1.1:1      1.2:1      1.3:1
                       .
                       Electrical Specification Notes:
                       Values at 25° sea level.






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to 2.4mm Female Adapter PE9452








                                                        PE9452  REV 1.1                                                1
   96   97   98   99   100   101   102   103   104   105   106