75 Ohm N Male to 75 Ohm N Male Cable Using 75 Ohm RG11 Coax
Product ID:
PE3616
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | RG11A/U |
RF Cable Type | RG11 |
RF Cable Impedance | 75 |
Description
75 Ohm N Male to 75 Ohm N Male Cable Using 75 Ohm RG11 Coax
PE3616 is a type N male to type N male cable using RG11 coax. This Pasternack type N male to type N male cable assembly uses a 75 Ohm N type for connector 1 and a 75 Ohm type N for connector 2.
Our male type N to male type N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3616 type N male to type N male cable assembly is constructed with RG11 coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.