To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Type N 75 Ohm Cable Assemblies

Pasternack Enterprises type N 75 Ohm cable assembly product portfolio offers 168 custom and standard assemblies consisting of flexible cable types. Type N 75 Ohm cable assemblies are fabricated with 6 different cable part numbers and 4 unique type N connectors. Our type N 75 Ohm cable assemblies are available in combination with other connector series such as a BNC or N.

Pasternack type N 75 Ohm cable assemblies are manufactured in 24 different connector and cable combinations. Customers may select the type N 75 Ohm cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing can be ordered.

The Pasternack facility certified to ISO 9001:2015 builds and ships type N 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).