To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Type N Male 75 Ohm to Type N Male 75 Ohm Cable Assemblies

Pasternack Enterprises type N male 75 Ohm to type N male 75 Ohm cable assembly product line is made up of 84 custom and standard products that use Flexible cable. Type N male 75 Ohm to type N male 75 Ohm assemblies are assembled using 6 different cable types and 4 different type N connectors. Our type N male 75 Ohm to type N male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N male 75 Ohm to type N male 75 Ohm cable assemblies are available with 12 different cable and connector combinations. Our customers may select the type N male 75 Ohm to type N male 75 Ohm cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Pasternack's facility certified to ISO 9001:2015 ships type N male 75 Ohm to type N male 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant