High Power Amplifiers
Pasternack high power amplifiers exhibit outstanding performance in high gain, gain flatness, high linearity and wide dynamic range. RF high power amplifiers have excellent performance by using a hybrid microwave integrated circuit design with advanced GaAs pHEMT components. These high power amplifier modules are unconditionally stable and include built-in voltage regulation, bias sequencing and reverse bias protection for added reliability.
High power amplifiers for RF from Pasternack have over-voltage protection installed externally for easy repair and are fully matched internally for 50 Ohm input and output. This 50 Ohm high power amplifier matching helps eliminates the need for any additional sensitive external RF tuning components.
Our high power amplifiers are ideally suited for high linearity applications. These RF high power amplifiers are packaged in a hermetically-sealed metal enclosures and offer small signal gain over a temperature range. The Pasternack high power RF amplifiers have excellent gain flatness ranges and the IP3 output performance.
Most all Pasternack high power amplifiers are EAR99