To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

High Gain High Power Amplifiers

Pasternack high gain high power amplifiers provide outstanding performance in high gain, gain flatness, high linearity and wide dynamic range. Radio frequency high gain high power amplifiers have excellent performance by use of a hybrid microwave integrated circuit design with advanced GaAs pHEMT components. These high gain power amplifier modules are unconditionally stable and include built-in voltage regulation, bias sequencing and reverse bias protection for added reliability.

High gain high power amplifiers from Pasternack have over-voltage protection installed externally. This external over-voltage protection in our high gain power amplifiers provides for easy repair and are fully matched internally for 50 Ohm input and output. This 50 Ohm high power amplifier with high gain matching helps eliminates the need for any additional sensitive external RF tuning components.

Our high gain power amplifiers are ideally suited for high linearity applications. These Pasternack high gain amplifiers are packaged in a hermetically-sealed metal enclosures and offer small signal gain over a temperature range. This amplifier product category has excellent gain flatness ranges and IP3 output performance.

Most all Pasternack high gain, high power amplifiers are EAR99

Product Filters

Hide Filters

Frequency Band

Psat

Gain

 

1-20 of 44 Results
Jump to
of 3
GO