Medium Gain High Power Amplifiers
Pasternack medium gain high power amplifiers have outstanding performance in gain flatness, high linearity and wide dynamic range. Radio frequency medium gain high power amplifiers have excellent performance by use of a hybrid microwave integrated circuit design with advanced GaAs pHEMT components. Our medium gain power amplifier modules are unconditionally stable and include built-in voltage regulation, bias sequencing and reverse bias protection for added reliability.
Medium gain high power amplifiers from Pasternack have over-voltage protection installed externally. This external over-voltage protection in our medium gain, power amplifiers provides for easy repair and are fully matched internally for 50 Ohm input and output. 50 Ohm power amplifiers from Pasternack feature high gain matching which helps eliminate the need for any additional sensitive external RF tuning components.
Our medium gain power amplifiers are ideally suited for high linearity applications. These Pasternack medium gain amplifiers are packaged in a hermetically-sealed metal enclosures and offer small signal gain over a temperature range. This medium gain amplifier product category has excellent gain flatness ranges and IP3 output performance.
Most all Pasternack medium gain, high power amplifiers are EAR99