75 Ohm F Male to 75 Ohm F Male Right Angle Cable Using 75 Ohm RG59 Coax
Product ID:
PE38343
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | F |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | F |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | RG59B/U |
RF Cable Type | RG59 |
RF Cable Impedance | 75 |
Description
75 Ohm F Male to 75 Ohm F Male Right Angle Cable Using 75 Ohm RG59 Coax
PE38343 is a type F male to type F male right angle cable using RG59 coax. This Pasternack F type male to F type male right angle cable assembly uses a 75 Ohm type F for connector 1 and a 75 Ohm F type for connector 2. type F to type F right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male type F to male type F right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38343 F type male to F type male right angle cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.