Type F Male 75 Ohm to Type F Male Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises type F male 75 Ohm to type F male right angle 75 Ohm cable assembly product portfolio contains 50 custom and standard configurations which use Flexible coax cable. Type F male 75 Ohm to type F male right angle 75 Ohm assemblies are assembled from 7 unique coaxial cable types and 2 unique type F connectors. Our type F male 75 Ohm to type F male right angle 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type F male 75 Ohm to type F male right angle 75 Ohm cable assemblies are available with 8 different cable and connector combinations. You may choose the type F male 75 Ohm to type F male right angle 75 Ohm cable assemblies that have any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 ships type F male 75 Ohm to type F male right angle 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant