To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Type F 75 Ohm Cable Assemblies

Pasternack Enterprises type F 75 Ohm cable assembly product portfolio is made up of 418 custom and standard products within our flexible cable family. Type F 75 Ohm cable assemblies are assembled using 13 unique cable types and 11 different type F connectors. Our type F 75 Ohm cable assemblies are available in combination with  BNC or type F connectors.

Pasternack type F 75 Ohm cable assemblies are manufactured in 48 unique cable and connector combinations. You can choose the type F 75 Ohm cable assemblies with any of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing is available.

Our facility certified to ISO 9001:2015 builds and ships type F 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).