To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

BNC 75 Ohm to 1.6/5.6 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to 1.6/5.6 75 Ohm cable assembly product line offers 42 custom and standard assemblies using flexible coax cable. BNC 75 Ohm to 1.6/5.6 75 Ohm assemblies are built with 3 unique cable part numbers and 2 different BNC connectors. Our BNC 75 Ohm to 1.6/5.6 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack BNC 75 Ohm to 1.6/5.6 75 Ohm cable assemblies are manufactured with 6 different connector and cable combinations. Our customers can choose the BNC 75 Ohm to 1.6/5.6 75 Ohm cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships BNC 75 Ohm to 1.6/5.6 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Exceptional technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).