Banana Plug to BNC Male Cable Using RG400 Coax
Product ID:
PE33444
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Banana |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG400/U |
RF Cable Type | RG400 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4089.jpg) | ![](/images/product/medium/RG400-U.jpg) | ![](/images/product/medium/PE4044.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4089 | RG400/U | PE4044 | KitBOM Datasheet |
---|
Banana Plug to BNC Male Cable Using RG400 Coax
PE33444 is a Banana plug to BNC male cable using RG400 coax. This Pasternack Banana plug to BNC male cable assembly uses a Banana for connector 1 and a 50 Ohm BNC for connector 2.
Our plug Banana to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33444 Banana plug to BNC male cable assembly is constructed with RG400 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.