Flexible RG400 Coax Cable Double Shielded with Tan FEP Jacket
Product ID:
RG400/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG400 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.195 in |
Jacket Material | FEP |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 14.7 dB |
Power, Max at 1 Ghz. | 600 Watts |
Frequency, Max | 12.4 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 19 |
Minimum Bend Radius, Repeated | 1 in |
Coax Type | Coax |
Description
Flexible RG400 Coax Cable Double Shielded with Tan FEP Jacket
RG400/U part number from Pasternack is a RG400 coax cable that is flexible. Pasternack RG400 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG400 coax is constructed with a 0.195 jacket made of FEP. RG400 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 12.4 GHz. RG400 coax cable has an attenuation at 1 GHz of 14.7 dB and a maximum power of 600 watts at 1 GHz.
Pasternack RG400 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG400 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG400 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table