Banana Plug to Banana Plug Cable Using RG223 Coax
Product ID:
PE33449
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Banana |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Series 2 | Banana |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
RF Cable Part Number | RG223/U |
RF Cable Type | RG223 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4089.jpg) | ![](/images/product/medium/RG223-U.jpg) | ![](/images/product/medium/PE4089.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4089 | RG223/U | PE4089 | KitBOM Datasheet |
---|
Banana Plug to Banana Plug Cable Using RG223 Coax
PE33449 is a Banana plug to Banana plug cable using RG223 coax. This Pasternack Banana plug to Banana plug cable assembly uses a Banana for connector 1 and a Banana for connector 2.
Our plug Banana to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33449 Banana plug to Banana plug cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.