To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

7/16 DIN to 7/16 DIN Cable Assemblies

Pasternack Enterprises 7/16 DIN to 7/16 DIN cable assembly product portfolio contains 385 standard and custom configurations which use flexible, formable or semirigid coaxial cable. 7/16 DIN to 7/16 DIN assemblies are built with 20 unique coaxial cable part numbers and 26 different 7/16 DIN connectors. Our 7/16 DIN to 7/16 DIN cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 7/16 DIN to 7/16 DIN cable assemblies are available with 48 unique cable and connector combinations. You may choose the 7/16 DIN to 7/16 DIN cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 ships 7/16 DIN to 7/16 DIN cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).