To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

7/16 DIN Cable Assemblies

Pasternack Enterprises 7-16 DIN cable assembly product group contains 761 standard and custom products that include flexible, formable or semirigid families. 7-16 DIN cable assemblies are assembled using 20 unique coaxial cable types and 27 unique 7/16 DIN connectors. Our 7-16 DIN cable assemblies are available in combination with 3 other connector series which are 7/16 DIN, N or SMA.


Pasternack 7-16 DIN cable assemblies are assembled in 102 different connector and cable combinations. Our customers can select the 7-16 DIN cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships 7-16 DIN cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search