To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

7/16 DIN Female to 7/16 DIN Male Cable Assemblies

Pasternack Enterprises 7/16 DIN female to 7/16 DIN male cable assembly product group is made up of 33 standard and custom products which use Flexible cable. 7/16 DIN female to 7/16 DIN male assemblies are fabricated from 6 unique coax cable types and 6 different 7/16 DIN connectors. Our 7/16 DIN female to 7/16 DIN male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 7/16 DIN female to 7/16 DIN male cable assemblies are manufactured with 6 unique cable and connector combinations. You may select the 7/16 DIN female to 7/16 DIN male cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


The Pasternack facility certified to ISO 9001:2015 builds and ships 7/16 DIN female to 7/16 DIN male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant