Biased Detector, SMA, Negative Video Out, 6 GHz to 18 GHz
Product ID:
PE8005
Pricing
Quantity | Price |
1-4 | $179.29 |
5-9 | $172.12 |
10-24 | $164.95 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Biased |
Detector Polarity | Negative |
Connector In Series | SMA |
Connector In Gender | Male |
Connector Out Series | SMA |
Connector Out Gender | Female |
Minimum Frequency | 6 GHz |
Maximum Frequency | 18 GHz |
Connector In Impedance | 50 Ohm |
Description
Biased Detector, SMA, Negative Video Out, 6 GHz to 18 GHz
Pasternack biased detector PE8005 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This biased detector is manufactured with SMA male to SMA female connectors. Our SMA biased detector has a minimum frequency of 6 GHz and a maximum frequency of 18 GHz.
This SMA coaxial RF detector has a maximum input power of 23 dBm and a video capacitance of 10 pF. PE8005 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our biased detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.