2.92mm SP3T PIN Diode Switch Operating From 500 MHz to 40 GHz Up To +20 dBm
Product ID:
PE7171
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | Absorptive |
Minimum Frequency | 500 MHz |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum Input Power | 0.1 Watts |
Maximum Input VSWR | 2.5:1 |
Maximum Insertion Loss | 6 dB |
Minimum Isolation | 100 dB |
Description
2.92mm SP3T PIN Diode Switch Operating From 500 MHz to 40 GHz Up To +20 dBm
PE7171 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses 2.92mm connectors at 50 Ohm. This 2.92mm PIN diode Absorptive switch has a minimum frequency of 500 MHz and a maximum frequency of 40 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 15 ns and a maximum input power of 0.1 Watts (+20 dBm ).
Insertion loss maximum of this 2.92mm Absorptive switch is 6 dB with an isolation minimum of 100 dB. Absorptive PIN diode radio frequency switch PE7171 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive 2.92mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table