Absorptive SP3T PIN Diode Switch Operating From 500 MHz to 40 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable 2.92mm
Product ID:
PE71S6216
Pricing
Quantity | Price |
1-4 | $7,140.00 |
5-9 | $6,854.40 |
10-24 | $6,568.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | Absorptive |
Minimum Frequency | 500 MHz |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum Input Power | 0.1 Watts |
Minimum Isolation | 60 dB |
Description
Absorptive SP3T PIN Diode Switch Operating From 500 MHz to 40 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable 2.92mm
PE71S6216 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses 2.92mm connectors at 50 Ohm. This 2.92mm PIN diode Absorptive switch has a minimum frequency of 500 MHz and a maximum frequency of 40 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 50 ns and a maximum input power of 0.1 Watts (+20 dBm ).
Insertion loss maximum of this 2.92mm Absorptive switch is dB with an isolation minimum of 60 dB. Absorptive PIN diode radio frequency switch PE71S6216 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive 2.92mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table