1.6/5.6 Plug 75 Ohm to 1.6/5.6 Plug Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assembly product portfolio has 42 custom and standard products which use Flexible coax cable. 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug right angle 75 Ohm assemblies are fabricated using 3 different coaxial cable types and 2 unique 1.6/5.6 connectors. Our 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies are built with 6 different connector and cable combinations. Our customers can choose the 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies with any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our facility certified to ISO 9001:2015 builds and ships 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant