75 Ohm 1.6/5.6 Plug to 75 Ohm 1.6/5.6 Plug Right Angle Cable Using 75 Ohm RG179 Coax, RoHS
Product ID:
PE36117LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.6/5.6 |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | 1.6/5.6 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 |
Description
75 Ohm 1.6/5.6 Plug to 75 Ohm 1.6/5.6 Plug Right Angle Cable Using 75 Ohm RG179 Coax, RoHS
PE36117LF is a 1.6/5.6 plug to 1.6/5.6 plug right angle cable using RG179 coax. This Pasternack 1.6/5.6 plug to 1.6/5.6 plug right angle cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm 1.6/5.6 for connector 2. 1.6/5.6 to 1.6/5.6 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug 1.6/5.6 to plug 1.6/5.6 right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36117LF 1.6/5.6 plug to 1.6/5.6 plug right angle cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.