To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

1.6/5.6 Cable Assemblies

Pasternack Enterprises 1.6-5.6 75 Ohm cable assembly product portfolio is made up of 210 custom and standard products in the flexible cable family. 1.6-5.6 75 Ohm cable assemblies are built with 3 unique cable types and 4 different 1.6/5.6 connectors. Our 1.6-5.6 75 Ohm cable assemblies are available in combination with 2 additional connector series of 1.6/5.6 or BNC.


Pasternack 1.6-5.6 75 Ohm cable assemblies are manufactured in 24 different connector and cable combinations. Customers can choose the 1.6-5.6 75 Ohm cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing is available.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships 1.6-5.6 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).