WR-8 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz
Product ID:
PEW8B0000
Pricing
Quantity | Price |
1-9 | $232.15 |
10-24 | $222.86 |
25-99 | $213.58 |
100-249 | $204.29 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type of Bend | E-Bend |
Waveguide Size 1 | WR-8 |
Flange Size 1 | UG-383/U-Mod |
Waveguide Size 2 | WR-8 |
Flange Size 2 | UG-383/U-Mod |
Frequency, Min | 90 GHz |
Frequency, Max | 140 GHz |
Description
WR-8 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz
PEW8B0000 is a WR-8 waveguide bend that is a E-Bend type with a UG-383/U-Mod flange. Our WR-8 waveguide bend has a minimum frequency of 90 GHz and a maximum frequency of 140 GHz.
WR-8 waveguide bend PEW8B0000 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR8 E-Bend waveguide with UG-383/U-Mod flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.