To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-187 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, C Band 5.85 GHz, 22,000 Watts, CPR Flat, 28V, TTL Logic, Self Cut Off

Product ID: PEWGS6029

Pricing

QuantityPrice
1-4$1,921.43
5-9$1,844.57
10-24$1,767.72
25-99$1,690.86
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Flange Size Flange Type Flange GroupCPR Flat Flange
Frequency BandC band
Minimum Frequency3.95 GHz
Maximum Frequency5.85 GHz
Maximum VSWR1.05:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override

Description