To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-187 Waveguides

WR-187 waveguides are structures for guiding electromagnetic waves and are sometimes called a waveguide transmission line. Pasternack WR-187 waveguides are low loss RF transmission lines capable of handling high power with high isolation. These WR-187 waveguide components from Pasternack are commonly used for RF and microwave waveguide communications requiring low loss capabilities, not possible with coaxial cables. WR 187 waveguides can be used in system designs for their high power handling capabilities, antenna feed networks for low loss and phase accuracy and test labs.

Pasternack is a major supplier of WR-187 waveguides and has one of the largest selections of in-stock waveguide components in the RF/microwave industry. Our inventory of WR187 waveguides include: WR-187 waveguide adapters, WR-187 waveguide horns and WR-187 waveguide horns with adapters. These Pasternack WR 187 waveguides for RF / microwave applications will ship same day from our facility in Irvine, CA.

The term 'WR' stands for 'Waveguide Rectangular' and the number with it indicates the waveguide dimensions inner width in hundredths of an inch. WR187 waveguide sizes are available in a rectangular waveguide design and are manufactured with cpr-187g and square cover waveguide flange types that are all in-stock. The component as well as the waveguide cpr-187g and square cover flanges are made of quality aluminum to be precise, and light weight, but sturdy construction.

WR-187 waveguides from Pasternack are available in frequency ranges between 3.95 GHz and 5.85 GHz. These WR-187 waveguides include K Band waveguide components that can be found in the navigation on this page. Details of K Band WR-187 waveguide adapters, WR-187 waveguide horns and WR-187 waveguide horns with adapters specifications can be found on the WR-187 waveguide PDF datasheet downloads of the specific component product page.

Our Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ships all RF, microwave and millimeter wave waveguide components from stock the same day you purchase them. Pasternack offers the broadest and deepest in-stock inventory and is where to buy RF/microwave WR187 waveguide components. Our expert technical support and friendly, knowledgeable customer service personnel are available to assist you with your particular needs for WR 187 waveguides.