WR-102 Waveguide Standard Gain Horn Antenna, 7 GHz to 11 GHz Frequency Range, 15 dBi Gain, Flange
Product ID:
PE9857B-15
Pricing
Quantity | Price |
1-4 | $910.00 |
5-9 | $873.60 |
10-24 | $837.20 |
25-99 | $800.80 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-102 |
Frequency, Min | 7 GHz |
Frequency, Max | 11 GHz |
Description
WR-102 Waveguide Standard Gain Horn Antenna, 7 GHz to 11 GHz Frequency Range, 15 dBi Gain, Flange
PE9857B-15 WR-102 standard gain horn antenna is also known as a waveguide horn. This WR-102 standard gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR-102 horn antenna has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz.
WR102 standard gain horn waveguide antenna PE9857B-15 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-102 standard gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-102 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.