All WR-10 waveguide with UG-387/U-M flanges active 6X multipliers, (aka doublers) from Pasternack's exclusive waveguide frequency connector series, have same-day shipping internationally for all online or phone-in purchases. We supply over 100,000 microwave, RF, and millimeter-wave components including these frequency 6X waveguide doublers (or multipliers) PE88X2026 that can multiply an input power ranging as low as 5 dBm to 6 dBm into as much as 10 dBm. Our active frequency 6X multiplier is manufactured to handle a W band frequency input range of 12.5 GHz to 18.33 GHz and W band 75 GHz to 11 GHz output. Call or go online to get PE88X2026 active 5 dBm to 6 dBm waveguide doublers with that are kept in our facility certified to ISO 9001:2015, stocked for same-day, worldwide trade.
These microwave doublers with UG-387/U-Mod can multiply a 12.5 GHz to 18.33 GHz input signal into a larger harmonic output of W band 75 GHz to 11 GHz. Pasternack is the optimal place to buy rugged aluminum waveguide radio frequency doublers because unlike our competitors, we keep active multipliers model PE88X2026 with feed-thru-pin SMA female flanges constantly in stock. Expert technical support and 75 GHz to 11 GHz industry-leading output frequency are just two things that are always available with our top-tier female SMA 6X multipliers with -15 dBc harmonic suppression and UG-387/U-Mod pin connectors.
Pasternack offers a deep and broad selection of over 100,000 RF microwave components like this frequency multiplier with 270 mA of DC current and SMA female to WR-10 waveguide with UG-387/U-M flanges and feed-thru-pin connectors. 6X multipliers with -15 dBc harmonic suppression send 75 GHz input signals through bandpass filters to select the desired harmonics multiplied to 11 GHz output. These WR-10 waveguide with UG-387/U-M flanges feed-thru-pin waveguides with aluminum UG-387/U-Mod flanged connectors have a typical input VSWR (voltage standing wave ratio) of 2.5:1 and a DC current bias of 270 mA. W band waveguide 6 dBm to 10 dBm doublers operate at -15 dBc harmonic suppression in the W band 75 GHz to 11 GHz range of frequencies. Throughout the whole process of W band signal and power amplification this 75 GHz to 11 GHz frequency multiplier with waveguide connection typically has an input drive level between 5 - 10 dBm and a maximum loss of only -15 dB.
The waveguide SMA female series UG-387/U-Mod flanges connection can withstand input frequencies of 12.5 GHz - 18.33 GHz multiplied to 11 GHz - 75 GHz, are globally available for shipping ISO 9001:2015 certified, with CAD drawings for each WR-10 waveguide with UG-387/U-M flanges aluminum feed-thru-pin frequency doubler purchased. Pasternack well-made doubler W band WR-10 waveguide with UG-387/U-M flanges frequency active multipliers are regularly used for communication test equipment and applications of RADAR/satellite/wireless, across the W band 75 GHz-11 GHz frequencies. Downloadable dimensions and specifications in our PDF datasheets avaiable: height of 1.704 in.; width of 1.673 in.; length of 1.673 in.; are REACH compliant operating in the temperature range of -40°C - 80°C and ship fast the same day you ordered. For questions or aid in ordering WR-10 waveguide with UG-387/U-M flanges active no limit multiplier modules just trust in the Pasternack.com specialized customer service sales team and check-out our hassle-free online interface here for 10 dBm 6X multipliers.