WR-10 Waveguide with UG-387/U-M Flanged 6x Active Frequency Multiplier, W band, 75 GHz to 11 GHz Frequency and +10 dBm Power Outputs

Product ID: PE88X2026

Pricing

QuantityPrice
1-24$5,492.86
25-49$5,218.22
50-99$4,943.57
100-249$4,723.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Output ConnectorWR-10 Waveguide with UG-387/U-M Flange
Connector InputSMA Female
Minimum Output Frequency75 GHz
Maximum Output Frequency11 GHz
Output Frequency BandW band
Multiplication Factor6 X
Multiplier TypeActive
Typical Output Power10 dB
Typical Input Power6 dB

Description