WR-75 Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine
Product ID:
PE9855B/NF-20
Pricing
Quantity | Price |
1-4 | $1,910.00 |
5-9 | $1,833.60 |
10-24 | $1,757.20 |
25-99 | $1,680.80 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Gain Min | 20 |
Frequency, Min | 10 GHz |
Frequency, Max | 15 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.