To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-90 Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9856B/NF-10

Pricing

QuantityPrice
1-4$1,720.00
5-9$1,651.20
10-24$1,582.40
25-99$1,513.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Gain Min10
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description