To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Waveguide Converter Mixer WR-22 From 33 GHz to 50 GHz, IF from DC to 17 GHz And LO Power of +13 dBm, UG-383/U Flange, Q Band

Product ID: PEWGMX1002

Pricing

QuantityPrice
1-4$7,832.00
5-9$7,518.72
10-24$7,205.44
25-99$6,892.16
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type WR-22
Maximum Frequency 50 GHz
Minimum Frequency 33 GHz
LO Frequency Range 33 to 50 GHz
IF Frequency Range DC to 17 GHz
RF to LO Isolation 28 dB
Conversion Loss 10 dB
LO Port Power 13 dBm

Description