To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

UMCX to SMC Cable Assemblies

Pasternack Enterprises UMCX to SMC cable assembly product portfolio, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, is made up of 7 custom and standard cable assemblies which use flexible coaxial cable. UMCX to SMC assemblies are built using 1 unique coax cable part number and 1 different UMCX connector. Our UMCX to SMC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to SMC cable assemblies are manufactured with 1 unique cable and connector combination. Customers can select the UMCX to SMC cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 builds and ships UMCX to SMC cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to help our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Eletric Group